Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS Pro
Schneider Electric BX1300G-CA Image

BX1300G-CA

Schneider Electric BX1300G-CA Image
BX1300G-CA

Power Saving Back-UPS XS 1300VA 120V Canada

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Power Saving Back-UPS XS 1300VA 120V Canada
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    780 Watts / 1300 VA
    Max Configurable Power (Watts)
    780 Watts / 1300 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Cable modem / Video protection , RJ45 10/100/1000 Base-T Ethernet protection
    Physical
    Maximum Height
    301.0 mm
    Maximum Width
    112.0 mm
    Maximum Depth
    382.0 mm
    Net Weight
    10.36 kg
    Shipping Weight
    12.73 kg
    Shipping Height
    381.0 mm
    Shipping Width
    229.0 mm
    Shipping Depth
    483.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    26.36 kg
    SCC Codes
    1073130426849 6
    Units per Pallet
    16.0
    Pallet Dimensions
    1169.0 mm
    Pallet Weight
    393.28 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , TUV , UL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English4
    • French2
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX1300/1500 G/G-CA BN1350G 120 Vac (Version V8)
    Description
    User Manual for Back-UPS BX1300G, BX1300G-CA, BX1500G, BX1500G-CA and BN1350G 120 Vac
    prp.document.label.format pdf
    Size 305.1 KB
    Date 11/10/16
    Description
    User Manual for Back-UPS BX1300G, BX1300G-CA, BX1500G, BX1500G-CA and BN1350G 120 Vac
    Addendum Back-UPS PowerChute Installation-Canada (Version V0)
    Description
    Addendum for Back-UPS PowerChute Installation for Canada
    prp.document.label.format pdf
    Size 82.3 KB
    Date 4/27/12
    Description
    Addendum for Back-UPS PowerChute Installation for Canada
    prp.document.label.format pdf
    Size 367.6 KB
    Date 11/10/16
    prp.document.label.format pdf
    Size 82.3 KB
    Date 4/27/12
    prp.document.label.format pdf
    Size 383.4 KB
    Date 11/10/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version V1)
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    prp.document.label.format pdf
    Size 85.6 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version V1)
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 1,021.6 KB
    Date 1/28/19
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /