Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX1400U-AZ Image

BX1400U-AZ

Schneider Electric BX1400U-AZ Image
BX1400U-AZ

APC Back-UPS 1400VA, 230V, AVR, Australian Sockets

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 1400VA, 230V, AVR, Australian Sockets
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Australia , Fiji , New Zealand , Papua New Guinea
    Output
    Output Power Capacity
    700 Watts / 1400 VA
    Max Configurable Power (Watts)
    700 Watts / 1400 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) Australian (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Australian/Chinese
    Cord Length
    1.22 meters
    Input voltage range for main operations
    150 - 280 V
    Maximum Input Current
    6 A
    Input Breaker Capacity
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    215.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    336.0 mm
    Net Weight
    12.0 kg
    Shipping Weight
    12.94 kg
    Shipping Height
    295.0 mm
    Shipping Width
    245.0 mm
    Shipping Depth
    440.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    RCM , Telepermit
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX950U-AZ / BX1400U-AZ (Version V0)
    Description
    Installation Guide for Back-UPS BX950U-AZ and BX1400U-AZ
    prp.document.label.format pdf
    Size 187.6 KB
    Date 8/21/14
    Description
    Installation Guide for Back-UPS BX950U-AZ and BX1400U-AZ
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX950U-AZ, BX1400U-AZ Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and specs
    prp.document.label.format pdf
    Size 104.1 KB
    Date 11/20/14
    Description
    Two page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity for BackUPS BC, BX (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 248.8 KB
    Date 5/25/20
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    EMC REPORT APC BACK-UPS 1400VA, 230V, AVR (Version V0)
    Description
    EN IEC 62040-2: 2018 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2014; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2014
    prp.document.label.format pdf
    Size 3.1 MB
    Date 5/18/20
    Description
    EN IEC 62040-2: 2018 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2014; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2014
    CB certificate for APC BACK-UPS 1100/950/1400/800VA 230V, AVR (Version V1)
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 1.6 MB
    Date 6/13/19
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 107.6 KB
    Date 9/5/14
    Description
    Telepermit for New Zealand
    Australia EMC report for APC BACK-UPS 1400VA, 230V, AVR (Version V0)
    Description
    AS62040.2:2008; AS/NZS CISPR22:2009+A1:2010; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
    prp.document.label.format pdf
    Size 2 MB
    Date 9/5/14
    Description
    AS62040.2:2008; AS/NZS CISPR22:2009+A1:2010; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /