Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX550CI-CN Image

BX550CI-CN

Schneider Electric BX550CI-CN Image
BX550CI-CN

APC Back-UPS 550VA, AVR, 230V, China

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 550VA, AVR, 230V, China
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) Chinese outlet (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz
    Input Connections
    Australian/Chinese
    Cord Length
    1.22 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Replacement Battery
    APCRBC125
    RBC Quantity
    1
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    186.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    218.0 mm
    Net Weight
    4.95 kg
    Shipping Weight
    5.5 kg
    Shipping Height
    254.0 mm
    Shipping Width
    196.0 mm
    Shipping Depth
    299.0 mm
    Color
    Black
    SCC Codes
    0073130428484 0
    Units per Pallet
    45.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX550CI-CN (Version V1)
    Description
    User manaul for Back-UPS BX550CI-CN
    prp.document.label.format pdf
    Size 68.7 KB
    Date 7/19/11
    Description
    User manaul for Back-UPS BX550CI-CN
    prp.document.label.format pdf
    Size 232.7 KB
    Date 7/19/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity for BackUPS BC, BX (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 248.8 KB
    Date 5/25/20
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 352.9 KB
    Date 1/18/19
    Description
    IEC 62040-1:2008 + A1:2013
    UPS out of scope of China CCC Compulsory Certification (Chinese) (Version V0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    prp.document.label.format pdf
    Size 325.7 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    UPS out of scope of China CCC Compulsory Certification (English) (Version V0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    prp.document.label.format pdf
    Size 338.3 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    EMC Report for BX550CI-AR, BX550CI-CN (Version V0)
    Files in document
    pdf
    84.8 KB
    Description
    EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2008 Immunity; EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2004+A1:2010; IEC61000-2-2:2002; IEC61000-4-5:2005
    prp.document.label.format zip
    Size 1.8 MB
    Date 2/6/13
    Files in document
    pdf
    84.8 KB
    Description
    EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2008 Immunity; EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2004+A1:2010; IEC61000-2-2:2002; IEC61000-4-5:2005
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.