Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX625CI-MS Image

BX625CI-MS

Schneider Electric BX625CI-MS Image
BX625CI-MS

APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets
    Includes
    Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Cambodia , Indonesia , Malaysia , Myanmar , Nepal , Philippines , Singapore , Thailand , Viet Nam
    Output
    Output Power Capacity
    325 Watts / 625 VA
    Max Configurable Power (Watts)
    325 Watts / 625 VA
    Nominal Output Voltage
    230V
    Line Interactive
    Waveform Type
    Square wave
    Output Connections
    (3) Universal Receptacle (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.22 meters
    Input voltage range for main operations
    151 - 299 V
    Maximum Input Current
    3 A
    Input Breaker Capacity
    7 A
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    6 hour(s)
    Replacement Battery
    APCRBC110
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    279.0 mm
    Maximum Width
    160.0 mm
    Maximum Depth
    89.0 mm
    Net Weight
    5.0 kg
    Shipping Weight
    5.2 kg
    Shipping Height
    399.0 mm
    Shipping Width
    215.0 mm
    Shipping Depth
    128.0 mm
    Master Carton Units
    1.0
    Color
    Black
    SCC Codes
    1073130430817 8
    Units per Pallet
    100.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    No EPP for ASEAN
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    BACK-UPS BX625CI-MS (Version V0)
    Description
    User Manual for Back-UPS BX625CI-MS
    prp.document.label.format pdf
    Size 172.1 KB
    Date 10/7/13
    Description
    User Manual for Back-UPS BX625CI-MS
    INSTALLATION BACK-UPS BX625CI-MS (Version V0)
    Description
    Installation Guide for Back-UPS BX625CI-MS
    prp.document.label.format pdf
    Size 83.8 KB
    Date 10/7/13
    Description
    Installation Guide for Back-UPS BX625CI-MS
    Brochure
    Format
    Size
    Date
    Add to My Documents
    BACK-UPS BX625CI-MS (Version V0)
    Description
    Two page brochure with top level features, benefits, and specifications.
    prp.document.label.format pdf
    Size 437 KB
    Date 10/7/13
    Description
    Two page brochure with top level features, benefits, and specifications.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TISI certificate for Line Interactive UPS (Version V0)
    Description
    TISI certificate for Line Interactive UPS
    prp.document.label.format pdf
    Size 393.1 KB
    Date 3/29/17
    Description
    TISI certificate for Line Interactive UPS
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /