Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX650CI-AR Image

BX650CI-AR

Schneider Electric BX650CI-AR Image
BX650CI-AR

APC Back-UPS 650VA, AVR, 230V, Argentina

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 650VA, AVR, 230V, Argentina
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Argentina
    Output
    Output Power Capacity
    390 Watts / 650 VA
    Max Configurable Power (Watts)
    390 Watts / 650 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) Australian (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Australian/Chinese
    Cord Length
    1.16 meters
    Input voltage range for main operations
    140 - 300 V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC110
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
    Physical
    Maximum Height
    200.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    256.0 mm
    Net Weight
    6.0 kg
    Shipping Weight
    6.5 kg
    Shipping Height
    270.0 mm
    Shipping Width
    198.0 mm
    Shipping Depth
    340.0 mm
    Master Carton Units
    2.0
    Color
    Black
    SCC Codes
    1073130428510 3
    Units per Pallet
    36.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    IRAM
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX650CI-AR 230V with AVR (Version V0)
    Description
    User Manual Back-UPS BX650CI-AR 230V with AVR Argentina market
    prp.document.label.format pdf
    Size 197 KB
    Date 11/7/11
    Description
    User Manual Back-UPS BX650CI-AR 230V with AVR Argentina market
    prp.document.label.format pdf
    Size 198.2 KB
    Date 11/7/11
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX650CI-AR Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and specs
    prp.document.label.format pdf
    Size 206.8 KB
    Date 6/21/11
    Description
    Two page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity for BackUPS BC, BX (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 248.8 KB
    Date 5/25/20
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 352.9 KB
    Date 1/18/19
    Description
    IEC 62040-1:2008 + A1:2013
    IRAM certificate for BX 650/800/1100 (Version V0)
    Description
    IEC 62040-1:2008
    prp.document.label.format pdf
    Size 127.7 KB
    Date 11/20/15
    Description
    IEC 62040-1:2008
    EMC Certificate of Conformance for Back-UPS 650VA 230 Volts (Version V0)
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
    prp.document.label.format pdf
    Size 259.4 KB
    Date 5/10/13
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
    OLD]EMC Certificate of Conformance for Back-UPS 650VA 230 Volts (Version V2)
    Files in document
    Description
    EN 62040-2:2006; EN 61000-2-2:2000; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; CISPR 22:2005
    prp.document.label.format zip
    Size 4 MB
    Date 9/13/12
    Files in document
    Description
    EN 62040-2:2006; EN 61000-2-2:2000; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; CISPR 22:2005
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.