Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX650CI-MS Image

BX650CI-MS

Schneider Electric BX650CI-MS Image
BX650CI-MS

APC Back-UPS 650VA, AVR, 230V, ASEAN

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 650VA, AVR, 230V, ASEAN
    Includes
    Qty 1 - Detachable 1.8 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bolivia , Cambodia , Chile , Indonesia , Malaysia , Paraguay , Peru , Philippines , Singapore , Thailand , Uruguay , Viet Nam
    Output
    Output Power Capacity
    390 Watts / 650 VA
    Max Configurable Power (Watts)
    390 Watts / 650 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Crest Factor
    3 : 1
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) IEC 320 C13 (Battery Backup) , (2) Universal Receptacle (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    IEC-320 C14 , NEMA 1-15P
    Cord Length
    1.16 meters
    Input voltage range for main operations
    140 - 300 V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC110
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    200.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    256.0 mm
    Net Weight
    6.2 kg
    Shipping Weight
    6.7 kg
    Shipping Height
    276.0 mm
    Shipping Width
    196.0 mm
    Shipping Depth
    339.0 mm
    Master Carton Units
    2.0
    Color
    Black
    SCC Codes
    1073130430320 3
    Units per Pallet
    64.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    No EPP for ASEAN
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX650CI-MS 230 Vac (Version V0)
    Description
    User manual for Back-UPS BX650CI-MS 230 Vac with AVR for Sams Club
    prp.document.label.format pdf
    Size 74.6 KB
    Date 3/14/13
    Description
    User manual for Back-UPS BX650CI-MS 230 Vac with AVR for Sams Club
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX650CI-MS (Version V0)
    Description
    Two page brochure with top level features, benefits, and specifications
    prp.document.label.format pdf
    Size 96 KB
    Date 9/13/13
    Description
    Two page brochure with top level features, benefits, and specifications
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EMC Certificate of Conformance for Back-UPS 650VA 230 Volts (Version V0)
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
    prp.document.label.format pdf
    Size 259.4 KB
    Date 5/10/13
    Description
    EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /