Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX800CI-AR Image

BX800CI-AR

Schneider Electric BX800CI-AR Image
BX800CI-AR

APC Back-UPS 800VA, 230V, AVR, Argentina

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 800VA, 230V, AVR, Argentina
    Includes
    Telephone Cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Argentina
    Output
    Output Power Capacity
    480 Watts / 800 VA
    Max Configurable Power (Watts)
    480 Watts / 800 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) Australian (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Australian/Chinese
    Cord Length
    1.16 meters
    Input voltage range for main operations
    150 - 280 V
    Maximum Input Current
    3 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
    Physical
    Maximum Height
    215.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    336.0 mm
    Net Weight
    8.0 kg
    Shipping Weight
    8.94 kg
    Shipping Height
    295.0 mm
    Shipping Width
    245.0 mm
    Shipping Depth
    440.0 mm
    Master Carton Dimensions (Length x Width x Height)
    20.0 inches
    Master Carton Weight
    18.8 kg
    Color
    Black
    SCC Codes
    1073130429144 9
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    IRAM
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    BACK-UPS BX800CI-AR/BX1100CI-AR 230 Vac (Version V2)
    Description
    User manual for BX800CI-AR/BX1100CI-AR 230 Vac for Argentina
    prp.document.label.format pdf
    Size 113.3 KB
    Date 1/5/12
    Description
    User manual for BX800CI-AR/BX1100CI-AR 230 Vac for Argentina
    prp.document.label.format pdf
    Size 241.3 KB
    Date 1/5/12
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX800CI-AR, BX1100CI-AR Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and specs
    prp.document.label.format pdf
    Size 149.8 KB
    Date 7/30/12
    Description
    Two page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity for BackUPS BC, BX (Version V0)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    prp.document.label.format pdf
    Size 248.8 KB
    Date 5/25/20
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU
    CB certificate for APC BACK-UPS 1100/950/1400/800VA 230V, AVR (Version V1)
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 1.6 MB
    Date 6/13/19
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    IRAM certificate for BX 650/800/1100 (Version V0)
    Description
    IEC 62040-1:2008
    prp.document.label.format pdf
    Size 127.7 KB
    Date 11/20/15
    Description
    IEC 62040-1:2008
    BACK-UPS 1100/800VA WITH AVR, 230V (Version V0)
    Files in document
    pdf
    60.5 KB
    Description
    EN 62040-2:2006; EN 61000-3-2:2006+A1:2009+A2:2009; EN 61000-3-3:2008
    prp.document.label.format zip
    Size 1.7 MB
    Date 10/16/12
    Files in document
    pdf
    60.5 KB
    Description
    EN 62040-2:2006; EN 61000-3-2:2006+A1:2009+A2:2009; EN 61000-3-3:2008
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /