Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM C264
Schneider Electric C264C3-------1---- Image

C264C3-------1----

Schneider Electric C264C3-------1---- Image
C264C3-------1----

MiCOM C264 40T LCD - Bay Controllers and RTUs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM C264
    device short name
    C264
    display resolution
    128 x 128 pixels
    display type
    LED indicator
    LCD display
    user machine interface type
    Mimic-based
    [Us] rated supply voltage
    24 V DC - 20...10 % 40 W
    48...60 V DC - 20...10 % 40 W
    220 V DC - 20...10 % 40 W
    110 V AC 50/60 Hz - 20...10 % 40 W
    230 V AC 50/60 Hz - 20...10 % 40 W
    IP degree of protection
    Case: IP50 conforming to IEC 60255-27
    Front panel: IP52 conforming to IEC 60255-27
    Complementary
    number of key
    12
    information displayed
    List of events
    Input/output status
    Maintenance status (HW and SW)
    Single line diagram
    Alarms
    local signalling
    5 LEDs indicator
    12 LEDs USER (programmable)
    standards
    IEC 61000-4
    IEC 60255
    IEC 60068
    product certifications
    CE
    immunity to microbreaks
    50 ms
    mechanical robustness
    Shocks: 1 Gn (vertical axes) conforming to IEC 60255-21-3
    Shocks: 2 Gn (horizontal axes) conforming to IEC 60255-21-3
    Shocks: 20 Gn/16 ms conforming to IEC 60255-21-2
    environmental characteristic
    Continuous exposure to damp heat (in operation) : Ca: 10 days, 93 % RH, 40 °C (104 °F) conforming to IEC 60068-2-3
    Exposure to cold (in operation) : Ad: - 25 °C (- 13 °F) conforming to IEC 60068-2-1
    Exposure to cold (in storage) : Ab: - 40...70 °C conforming to IEC 60068-2-1
    Exposure to dry heat (in operation) : 70 °C (158 °F), 24h conforming to IEC 60068-2-2
    Exposure to dry heat (in storage) : Bb: 70 °C (158 °F), 96 h conforming to IEC 60068-2-2
    Environment
    height
    4 mm
    depth
    202 mm
    mounting support
    Panel
    width
    40 mm
    power frequency dielectric withstand
    2 kV during 1 min conforming to IEC 60255-5
    [Uimp] rated impulse withstand voltage
    5 kV conforming to IEC 60255-5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.