Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Control Relays
Schneider Electric CA2KN40N7 Image
To be discontinued

CA2KN40N7

Green premium brand logo
Schneider Electric CA2KN40N7 Image
To be discontinued
CA2KN40N7
Green premium brand logo

TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CA2K
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    400...415 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A (at 50 °C)
    Irms rated making capacity
    110 A conforming to IEC 60947
    associated fuse rating
    10 A gG conforming to IEC 60947
    10 A gG conforming to VDE 0660
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    750 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    600 V conforming to CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.34…1.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible without cable end
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 26 mm
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    10000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in VA
    30 VA (at 20 °C)
    hold-in power consumption in VA
    4.5 VA (at 20 °C)
    heat dissipation
    1.3 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.18 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-140
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    185 g
    Package 1 Height
    6.5 cm
    Package 1 width
    6.2 cm
    Package 1 Length
    4.8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/19/17
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/7/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1-K contactor (Version A07)
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    prp.document.label.format pdf
    Size 623.9 KB
    Date 6/1/16
    Description
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN40N7 : TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.7 KB
    Date 8/29/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 260.6 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN40N7 : TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1K09-K16 (Version 2.0)
    Description
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Size 342 KB
    Date 3/20/20
    Description
    TeSys LC1K09-K16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2KN40N7 : TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys K control relay - 4 NO - <= 690 V - 400...415 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.