Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Control Relays
Schneider Electric CA2SK11L7 Image
Discontinued

CA2SK11L7

Schneider Electric CA2SK11L7 Image
Discontinued
CA2SK11L7

TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 200 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

CA2SK11L7 is replaced by:
Product
Qty
CA2SK11M7
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 06 January 2020
  • Partial substitution, CA2SK11M7 with 220V control circuit voltage
1
  • Main
    range
    TeSys
    product name
    TeSys CASK
    product or component type
    Control relay
    device short name
    CA2SK
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    pole contact composition
    1 NO + 1 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    200 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A (at 55 °C)
    associated fuse rating
    10 A gL conforming to VDE 0660
    10 A gL conforming to IEC 60947
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    690 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    690 V conforming to UL 508
    690 V conforming to CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…6 mm²solid
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.5…6 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.35…6 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.35…1.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.35…2.5 mm²flexible without cable end
    tightening torque
    0.8 N.m - on screw clamp terminals pozidriv No 1 screw head
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.85...1.1 Uc (at <50 °C)
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    8...10 ms coil de-energisation and NC closing
    8...16 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    inrush power in VA
    16 VA (at 20 °C)
    hold-in power consumption in VA
    4.2 VA (at 20 °C)
    heat dissipation
    1.4 W
    height
    56 mm
    width
    27 mm
    depth
    55.5 mm
    net weight
    0.132 kg
    Environment
    standards
    IEC 60947
    NF C 63-110
    VDE 0660
    BS 5424
    product certifications
    CULus
    IP degree of protection
    IP2x
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -50…70 °C
    operating altitude
    2000 m without derating
    Packing Units
    Package 1 Weight
    0.119 kg
    Package 1 Height
    0.330 dm
    Package 1 width
    0.670 dm
    Package 1 Length
    0.590 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273 KB
    Date 7/4/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.