Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Control Relays
Schneider Electric CA2SK11M7 Image

CA2SK11M7

Schneider Electric CA2SK11M7 Image
CA2SK11M7

TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys CASK
    product or component type
    Control relay
    device short name
    CA2SK
    contactor application
    Control circuit
    utilisation category
    DC-13
    AC-15
    pole contact composition
    1 NO + 1 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    Complementary
    [Ith] conventional free air thermal current
    10 A (at 55 °C)
    associated fuse rating
    10 A gL conforming to VDE 0660
    10 A gL conforming to IEC 60947
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    690 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    690 V conforming to UL 508
    690 V conforming to CSA C22.2 No 14
    mounting support
    Rail
    Plate
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5…6 mm²solid
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.5…6 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.35…6 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.35…1.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 0.35…2.5 mm²flexible without cable end
    tightening torque
    0.8 N.m - on screw clamp terminals pozidriv No 1 screw head
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.85...1.1 Uc (at <50 °C)
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    8...10 ms coil de-energisation and NC closing
    8...16 ms coil energisation and NC opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    inrush power in VA
    16 VA (at 20 °C)
    hold-in power consumption in VA
    4.2 VA (at 20 °C)
    heat dissipation
    1.4 W
    height
    56 mm
    width
    27 mm
    depth
    55.5 mm
    net weight
    0.132 kg
    Environment
    standards
    IEC 60947
    NF C 63-110
    VDE 0660
    BS 5424
    product certifications
    CULus
    IP degree of protection
    IP2x
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -50…70 °C
    operating altitude
    2000 m without derating
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    120 g
    Package 1 Height
    3.3 cm
    Package 1 width
    5.9 cm
    Package 1 Length
    6.7 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    40
    Package 2 Weight
    5.025 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 701.6 KB
    Date 3/25/14
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/1/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SK11M7 : TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SK11M7 : TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CA2SK11M7 : TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    TeSys SK control relay - 1 NO + 1 NC - <= 690 V - 220 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.