Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys Control Relays
Schneider Electric CAD32Z7 Image

CAD32Z7

Schneider Electric CAD32Z7 Image
CAD32Z7

TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V AC standard coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    AC-14
    DC-13
    AC-15
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    20 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG conforming to IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL certified
    600 V CSA certified
    690 V conforming to IEC 60947-5-1
    mounting support
    Plate
    Rail
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    tightening torque
    1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    control circuit voltage limits
    Operational: 0.8...1.1 Uc at 50 Hz
    Operational: 0.85...1.1 Uc at 60 Hz
    Drop-out: 0.3...0.6 Uc
    operating time
    12...22 ms coil energisation and NO closing
    4...12 ms coil de-energisation and NO opening
    4...19 ms coil energisation and NC opening
    6...17 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    inrush power in VA
    70 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    8 VA 50 Hz (at 20 °C)
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    84 mm
    net weight
    0.58 kg
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese5
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B7 Control relays- TeSys SK, K, D (Version 6.0)
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Size pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Relays for control of contactor coils or other devices - 2 to 5 contacts - accessories - TeSys SK, K and D families
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B7 - Contacteurs auxiliaires (Version 4.0)
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    Size pdf
    Size 3.3 MB
    Date 6/11/19
    Description
    Présentation des contacteurs auxiliaires, relais, des gammes TeSys SK, SKE, K, D
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for CAD32Z7: TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V AC standard coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for CAD32Z7: TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V AC standard coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 7/25/17
    Size pdf
    Size 683 KB
    Date 7/17/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    Size pdf
    Size 932.9 KB
    Date 3/1/17
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/19/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 168.8 KB
    Date 9/10/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.4 KB
    Date 9/8/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /