Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Control Relays
Schneider Electric CAD32ZD Image

CAD32ZD

Schneider Electric CAD32ZD Image
CAD32ZD

TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    DC-13
    AC-15
    AC-14
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    20 V DC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG conforming to IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL certified
    600 V CSA certified
    690 V conforming to IEC 60947-5-1
    mounting support
    Plate
    Rail
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    tightening torque
    1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    operating time
    53...72 ms coil energisation and NO closing
    16...24 ms coil de-energisation and NO opening
    47...63 ms coil energisation and NC opening
    15...25 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    time constant
    28 ms
    inrush power in W
    5.4 W (at 20 °C)
    hold-in power consumption in W
    5.4 W at 20 °C
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    93 mm
    net weight
    0.58 kg
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    424 g
    Package 1 Height
    4.9 cm
    Package 1 width
    11.1 cm
    Package 1 Length
    8.9 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 683 KB
    Date 7/17/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 932.9 KB
    Date 3/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CAD32ZD : TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/19/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CAD32ZD : TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CAD32ZD : TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TeSys D control relay - 3 NO + 2 NC - <= 690 V - 20 V DC standard coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.