Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys Control Relays
Schneider Electric CAK406FLS207 Image

CAK406FLS207

Green premium brand logo
Schneider Electric CAK406FLS207 Image
CAK406FLS207
Green premium brand logo

TeSys K control relay - 4 NO - 690 V - 110 V DC low consumption coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CAK
    contactor application
    Control circuit
    utilisation category
    DC-13
    AC-15
    poles description
    4P
    pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    110 V DC
    Complementary
    coil technology
    With integral suppression device
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    20 A (at 50 °C)
    Irms rated making capacity
    110 A at 690 V conforming to IEC 60947
    110 A at 690 V conforming to NF C 63-110
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 s
    85 A 50 °C - 5 s
    80 A 50 °C - 10 s
    60 A 50 °C - 30 s
    45 A 50 °C - 1 min
    40 A 50 °C - 3 min
    20 A 50 °C - >= 15 min
    associated fuse rating
    10 A gG conforming to IEC 60947
    10 A gG conforming to VDE 0660
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947
    750 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    mounting support
    Plate
    Rail
    connections - terminals
    Lugs-ring terminals (external diameter: 7 mm)
    tightening torque
    Power circuit: 1.1 N.m - on lugs-ring terminals - with screwdriver Philips No 23.2 mm
    Power circuit: 1.1 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm3.2 mm
    control circuit voltage limits
    Operational: 0.7...1.3 Uc (at <50 °C)
    Drop-out: <= 0.1 Uc (at <50 °C)
    operating time
    10...20 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    6000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in W
    1.8 W (at 20 °C)
    hold-in power consumption in W
    1.8 W at 20 °C
    heat dissipation
    1.8 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0.235 kg
    Environment
    standards
    BS 5424
    IEC 60947
    VDE 0660
    IEC 60077-1
    IEC 60077-2
    EN 45545: R22 HL3
    NF C 63-110
    EN/IEC 60947-5-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CCC
    CSA
    UL
    IEC
    EAC
    IP degree of protection
    IP20 conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without
    flame retardance
    V0 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys contactors for railway applications- Catalogue 2019 (Version 3.2)
    Description
    TeSys D and TeSys K contactors , S207 series for railway applications
    Size pdf
    Size 5.7 MB
    Date 10/28/19
    Description
    TeSys D and TeSys K contactors , S207 series for railway applications
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    zip
    560.8 KB
    Size zip
    Size 1.4 MB
    Date 12/18/17
    Files in document
    zip
    560.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 9/19/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.7 KB
    Date 8/29/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CAK406FLS207_ROHS_DECLARATION
    Description
    CAK406FLS207_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    CAK406FLS207_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CAK406FLS207_REACH_DECLARATION
    Description
    CAK406FLS207_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    CAK406FLS207_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    CAK406FLS207_ROHS_CHINA_DECLARATION
    Description
    CAK406FLS207_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    CAK406FLS207_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /