Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all CBGS-0
Schneider Electric CBGS0-CB-SBB Image

CBGS0-CB-SBB

Schneider Electric CBGS0-CB-SBB Image
CBGS0-CB-SBB

CBGS-0 Circuit breaker cubicle - Single BusBar - up to 38kV 2000A 31,5kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    CBGS-0
    product or component type
    Incomer outcomer cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ud] Insulation voltage power frequency
    70 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV
    170 kV
    150 kV
    bus rated current
    1250 A
    1600 A
    2000 A
    peak current
    63 kA
    80 kA
    [Ir] Rated current
    630 A
    1250 A
    1600 A
    2000 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    internal arc classification
    Internal arc class AFL
    Internal arc class AFLR
    internal arc protection
    31.5 kA
    electrical connection
    Cable - 3 x 1000 mm²bottom per phase
    product weight
    630…1300 kg
    height
    2350 mm
    width
    600 mm
    1200 mm
    depth
    1400 mm
    local signalling
    LED for presence of voltage
    standards
    IEC 62271-200
    device application
    Railway
    type of installation
    Indoor installation
    Complementary
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Thermal sensor TH110 optional cable
    Motor circuit breaker
    Motor DS optional
    Motor ES optional
    Power meter optional
    monitoring function
    Pressure monitoring manometer
    arc fault detector option
    Yes - vamp (ordered separately)
    product destination
    Magelis HMI SMD optional
    Environment
    IP degree of protection
    HV parts: IP65
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 2000 m
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Gas insulated switchgear up to 36/38 KV (Version 1.0)
    Description
    The CBGS-0 catalogue is updated based on new brand guide and rebuild the stucture.
    Size pdf
    Size 8.1 MB
    Date 1/5/17
    Description
    The CBGS-0 catalogue is updated based on new brand guide and rebuild the stucture.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /