Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic ION8800
Schneider Electric CBL-8X00BRKOUT Image

CBL-8X00BRKOUT

Schneider Electric CBL-8X00BRKOUT Image
CBL-8X00BRKOUT

Breakout cable - 5 ft - for ION8000 - 24pin f-MOLEX to f-DB9

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    product or component type
    Cable connector
    product compatibility
    ION8000 without break out panel
    Complementary
    product destination
    I/O module
    cable length
    1.52 m
    electrical connection
    2 connectors
    connector type
    24 pins female Molex connector
    female SUB-D 9 connector
    provided equipment
    Cables: 2 shielded twisted pairs for RS485 port(s)
    Packing Units
    Package 1 Weight
    5.900 kg
    Package 1 Height
    3048.000 mm
    Package 1 width
    3397.000 mm
    Package 1 Length
    3048.000 mm
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.9 KB
    Date 4/7/12
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.9 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 601.4 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 468.1 KB
    Date 11/15/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.