Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic BCPM
Schneider Electric CBL016 Image

CBL016

Schneider Electric CBL016 Image
CBL016

flat ribbon cable - set of 1 - for BCPM - length 1.2 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    CBL
    product or component type
    Ribbon cable
    type of cable
    Flat
    cable length
    1.2 m
    product destination
    BCPM
    Packing Units
    Package 1 Weight
    127.270 g
    Package 1 Height
    51.000 mm
    Package 1 width
    76.000 mm
    Package 1 Length
    152.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.