Welcome to the Schneider Electric corporate Website

Select your location

View all ARGUS - Movement detectors
Schneider Electric CCT552006 Image

CCT552006

Green premium brand logo
Schneider Electric CCT552006 Image
CCT552006
Green premium brand logo

ARGUS Presence DALI 230V - 2 zones

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Presence detector with IR receiver
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    output voltage
    220...250 V
    communication port protocol
    DALI
    number of channels
    2
    control type
    Movement sensor
    function available
    Switching, toggling, dimming
    Master function
    light intensity adjustment
    25…2000 lux
    10…2000 lux
    horizontal detection angle
    360 °
    detection range
    Radius: 4000 mm
    device mounting
    Surface
    Flush
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP42
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Danish1
    • Dutch1
    • French1
    • German1
    • Norwegian1
    • Russian2
    • Spanish1
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 39.8 MB
    Date 9/14/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 457.1 KB
    Date 12/14/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CCT552006 : CCT552006_ROHS_CHINA_DECLARATION
    Description
    CCT552006_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    CCT552006_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT552006 : CCT552006_ROHS_DECLARATION
    Description
    CCT552006_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    CCT552006_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT552006 : CCT552006_REACH_DECLARATION
    Description
    CCT552006_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    CCT552006_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /