Welcome to the Schneider Electric corporate Website

Select your location

View all   ARGUS standard movement detectors
Schneider Electric CCT56P001 Image

CCT56P001

Green premium brand logo
Schneider Electric CCT56P001 Image
CCT56P001
Green premium brand logo

ARGUS standard indoor, false ceiling 360° - carton

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Movement detector
    colour tint
    White
    type of packing
    Carton
    Complementary
    [Ue] rated operational voltage
    220...240 V
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V
    output current
    10 A
    type of setting
    Light sensitivity adjustable
    Time adjustment
    time delay
    5 s...10 min
    light intensity adjustment
    5…2000 lux
    horizontal detection angle
    0…360 °
    detection range
    Radius: 3.9 m
    material
    ABS + PC matt
    device mounting
    Ceiling
    mounting height
    3 m
    Environment
    condition of use
    Indoor use only
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Bulgarian1
    • Danish1
    • Dutch1
    • French2
    • German1
    • Greek1
    • Hungarian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Slovak1
    • Spanish1
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/25/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/19/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 731.5 KB
    Date 2/28/18
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Outdoor and Indoor movement detectors (Version 2.1)
    Description
    Catalog pages for Outdoor and Indoor movement detectors
    prp.document.label.format pdf
    Size 304.6 KB
    Date 9/22/16
    Description
    Catalog pages for Outdoor and Indoor movement detectors
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P001 : CCT56P001_ROHS_CHINA_DECLARATION
    Description
    CCT56P001_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CCT56P001_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.7 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EOLI - Argus 360° False Ceiling Indoor PIR (Version 3.0)
    Description
    EOLI ARGUS standard movement detetors
    prp.document.label.format pdf
    Size 601.9 KB
    Date 10/10/17
    Description
    EOLI ARGUS standard movement detetors
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P001 : CCT56P001_ROHS_DECLARATION
    Description
    CCT56P001_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CCT56P001_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - Argus 360° False Ceiling Indoor PIR (Version 3.0)
    Description
    PEP ARGUS Standard movement detectors
    prp.document.label.format pdf
    Size 483.5 KB
    Date 10/9/17
    Description
    PEP ARGUS Standard movement detectors
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P001 : CCT56P001_REACH_DECLARATION
    Description
    CCT56P001_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CCT56P001_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.