Welcome to the Schneider Electric corporate Website

Select your location

View all   ARGUS standard movement detectors
Schneider Electric CCT56P008 Image

CCT56P008

Green premium brand logo
Schneider Electric CCT56P008 Image
CCT56P008
Green premium brand logo

ARGUS standard outdoor 360° - carton

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Movement detector
    colour tint
    White
    type of packing
    Carton
    Complementary
    [Ue] rated operational voltage
    220...240 V
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V
    output current
    10 A
    type of setting
    Time adjustment
    Light sensitivity adjustable
    time delay
    5 s...20 min
    light intensity adjustment
    5…2000 lux
    horizontal detection angle
    0…360 °
    detection range
    Frontal: 12 m
    material
    PC (polycarbonate) matt
    device mounting
    Surface
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP55
    ambient air temperature for operation
    -15…40 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English6
    • Bulgarian1
    • Chinese1
    • Czech1
    • Danish1
    • Dutch1
    • Estonian1
    • Finnish1
    • French1
    • German1
    • Greek1
    • Hungarian1
    • Italian1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian2
    • Slovak1
    • Spanish1
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/31/15
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/1/15
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/1/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 731.5 KB
    Date 2/28/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P008 : ARGUS standard outdoor 360° - carton
    Description
    ARGUS standard outdoor 360° - carton
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ARGUS standard outdoor 360° - carton
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.6 KB
    Date 3/31/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P008 : ARGUS standard outdoor 360° - carton
    Description
    ARGUS standard outdoor 360° - carton
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ARGUS standard outdoor 360° - carton
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.2 KB
    Date 3/31/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CCT56P008 : ARGUS standard outdoor 360° - carton
    Description
    ARGUS standard outdoor 360° - carton
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ARGUS standard outdoor 360° - carton
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.