Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EcoStruxure™ Control Expert
Schneider Electric CEXPACKAGEV14 Image

CEXPACKAGEV14

Schneider Electric CEXPACKAGEV14 Image
CEXPACKAGEV14

Software package, EcoStruxure Control Expert, for all sizes : S, L, XL and safety

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EcoStruxure Control Expert
    product or component type
    Software package
    language
    Italian
    Chinese
    Spanish
    English
    German
    French
    format
    DVD-ROM
    Complementary
    range compatibility
    M580/M340/Pemium/Quantum/Momentum
    software designation
    Control Expert DVD
    software type
    Software
    software version
    V14.0
    software function
    Engineering
    product compatibility
    Modicon controller
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    108 g
    Package 1 Height
    2 cm
    Package 1 width
    14 cm
    Package 1 Length
    16.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    28
    Package 2 Weight
    3.215 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 3/7/19
    prp.document.label.format pdf
    Size 4.7 MB
    Date 3/4/19
  • View more View less

    Software and Firmware

    Language
    • English3
    Software - Hotfix & Patch
    Format
    Size
    Date
    Add to My Documents
    ControlExpert_V140_HF0540480R (Version V 1.0)
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V140_HF0540480R)With EcoStruxure Control Expert V14.0 , “Rebuild All Project” command or “Build Changes” command can lead to an incorrect executable application when this application is using direct addressed data (%Mi, %MWi, %MDi, %MFi, %Si, %SWi, %SDi, %Ii, %IWi, %KWi, %KDi, %KFi) in more than one section.Any controller programmed with EcoStruxure Control Expert V14.0 is affected. In the incorrect executable application, some memory values might not correspond to actual values.The above situation may cause the application to behave incorrectly.Note1: This issue does not happen if no direct addressing data instances are used in the code, or if the build parallelism mechanism is disabled. Note 2: additional details are available in FAQ #FA408743https://www.se.com/ww/en/faqs/FA408743/New behavior after installation of ControlExpert_V140_HF0540480RIn above conditions, the executable application is correct, and application behave correctly.Important information: Build time increase.The duration of “Rebuild All Project” and “Build changes” operations will increase; because ControlExpert_V140_HF0540480R disable the possibility for Control Expert V14 to use computer’s multicore capacity, and Build operations will only use one of the computer’s core processors.
    prp.document.label.format zip
    Size 811.9 KB
    Date 7/8/20
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V140_HF0540480R)With EcoStruxure Control Expert V14.0 , “Rebuild All Project” command or “Build Changes” command can lead to an incorrect executable application when this application is using direct addressed data (%Mi, %MWi, %MDi, %MFi, %Si, %SWi, %SDi, %Ii, %IWi, %KWi, %KDi, %KFi) in more than one section.Any controller programmed with EcoStruxure Control Expert V14.0 is affected. In the incorrect executable application, some memory values might not correspond to actual values.The above situation may cause the application to behave incorrectly.Note1: This issue does not happen if no direct addressing data instances are used in the code, or if the build parallelism mechanism is disabled. Note 2: additional details are available in FAQ #FA408743https://www.se.com/ww/en/faqs/FA408743/New behavior after installation of ControlExpert_V140_HF0540480RIn above conditions, the executable application is correct, and application behave correctly.Important information: Build time increase.The duration of “Rebuild All Project” and “Build changes” operations will increase; because ControlExpert_V140_HF0540480R disable the possibility for Control Expert V14 to use computer’s multicore capacity, and Build operations will only use one of the computer’s core processors.
    ControlExpert_V141_HF0583313R_More_than_251_safety_IO_modules (Version V 1.0)
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V141_HF0583313R)When more than 250 Safety I/O Modules are configured on M580 Safety controller, Control Expert will stop working during Build.New behavior after installation of ControlExpert_V141_HF0583313RIn above conditions, Control Expert will run the Build.
    prp.document.label.format zip
    Size 1.4 MB
    Date 5/15/20
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V141_HF0583313R)When more than 250 Safety I/O Modules are configured on M580 Safety controller, Control Expert will stop working during Build.New behavior after installation of ControlExpert_V141_HF0583313RIn above conditions, Control Expert will run the Build.
    ControlExpert_V141_BMENOR2200H (Version V 1.0)
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V141_BMENOR2200H)BMENOR2200H cannot be managed in Control Expert V14.1New behavior after installation of ControlExpert_V141_BMENOR2200HBMENOR2200H can be managed in Control Expert V14.1Other updates to install prior to installation of ControlExpert_V141_BMENOR2200H: ControlExpert_V141_HF1
    prp.document.label.format zip
    Size 59.9 MB
    Date 4/24/20
    Files in document
    Description
    Description of issue or behavior (before installation of ControlExpert_V141_BMENOR2200H)BMENOR2200H cannot be managed in Control Expert V14.1New behavior after installation of ControlExpert_V141_BMENOR2200HBMENOR2200H can be managed in Control Expert V14.1Other updates to install prior to installation of ControlExpert_V141_BMENOR2200H: ControlExpert_V141_HF1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.