Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EcoStruxure™ Control Expert
Schneider Electric CEXSPUCZXTPMZZ Image

CEXSPUCZXTPMZZ

Schneider Electric CEXSPUCZXTPMZZ Image
CEXSPUCZXTPMZZ

License, EcoStruxure Control Expert, extra large (XL), team (10 users), paper license

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EcoStruxure Control Expert
    product or component type
    License
    language
    Italian
    Chinese
    Spanish
    English
    German
    French
    format
    Paper
    Complementary
    range compatibility
    M580/M340/Pemium/Quantum/Momentum
    software designation
    Control Expert extra large
    software type
    Software
    type of license
    Team (10 stations)
    software version
    V14.0
    software function
    Engineering
    product compatibility
    Modicon controller
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    70 g
    Package 1 Height
    0.2 cm
    Package 1 width
    17.5 cm
    Package 1 Length
    25 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    10
    Package 2 Weight
    968 g
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 3/7/19
    prp.document.label.format pdf
    Size 4.7 MB
    Date 3/4/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.