Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Limit Switches
Schneider Electric CO Image
Discontinued

CO

Schneider Electric CO Image
Discontinued
CO

LEVER ARM .25 X .75 DIA

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L100/300
    associated complete product
    HML300
    HL300
    L300
    ML100
    ML300
    HL100
    HML100
    L100
    movement of operating head
    Rotary
    type of operator
    Aluminium spring return roller lever length: 2.5 in - offset: - -
    type of roller
    1 steel outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /