Welcome to the Schneider Electric corporate Website

Select your location

View all   Telecommunication
Schneider Electric CP27U13AZ3-F Image

CP27U13AZ3-F

Schneider Electric CP27U13AZ3-F Image
CP27U13AZ3-F

PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    PowerShield 27W DC UPS, 13V Out, Floating, 3-Conductor ANZ Pwr Cord
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Argentina , Australia , New Zealand
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Output
    Output Voltages
    12
    Output Power Capacity
    27 Watts / 27 VA
    Max Configurable Power (Watts)
    27 Watts / 27 VA
    Input
    Input Connections
    IEC 320 C5
    Cord Length
    2 meters
    Input voltage range for main operations
    87 - 264 V
    Input Voltages
    100 - 240
    Number of Power Cords
    1
    Physical
    Maximum Height
    190.0 mm
    Maximum Width
    241.0 mm
    Maximum Depth
    76.0 mm
    Net Weight
    3.41 kg
    Shipping Weight
    4.09 kg
    Shipping Height
    343.0 mm
    Shipping Width
    343.0 mm
    Shipping Depth
    114.0 mm
    Color
    Beige
    Units per Pallet
    90.0
    Environmental
    Operating Environment
    -20 - 50 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , EN 55022 Class B , EN 60950 , EN 61000-3-2 , FCC Part 15 Class B , IEC 60950 , RCM , UL 60950 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerShield CP27U13 Brochure (Version 0)
    Files in document
    Description
    PowerShield CP27U13 DC UPS Brochure
    prp.document.label.format zip
    Size 106.2 KB
    Date 7/6/11
    Files in document
    Description
    PowerShield CP27U13 DC UPS Brochure
    User guide
    Format
    Size
    Date
    Add to My Documents
    Broadband PowerShield CP27U13 models (Version 2)
    Description
    User manual for Broadband PowerShield CP27U13 models
    prp.document.label.format pdf
    Size 188.3 KB
    Date 5/19/16
    Description
    User manual for Broadband PowerShield CP27U13 models
    prp.document.label.format pdf
    Size 386.3 KB
    Date 5/19/16
    prp.document.label.format pdf
    Size 397.1 KB
    Date 5/19/16
    prp.document.label.format pdf
    Size 395 KB
    Date 5/19/16
    prp.document.label.format pdf
    Size 496.8 KB
    Date 5/19/16
    prp.document.label.format pdf
    Size 391.3 KB
    Date 5/19/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /