Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys F
Schneider Electric CR1F630M7 Image

CR1F630M7

Green premium brand logo
Schneider Electric CR1F630M7 Image
CR1F630M7
Green premium brand logo

TeSys F magnetic latching contactor - 3P(3 NO) - 630 A - 220...230 V AC/DC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    630 A (at <40 °C) at <= 440 V AC AC-3
    1000 A (at <40 °C) at <= 440 V AC AC-1
    560 A (at <40 °C) at <= 440 V AC AC-4
    motor power kW
    335 kW at 400 V AC 50/60 Hz (AC-4)
    control circuit type
    AC at 50...400 Hz
    DC standard
    [Uc] control circuit voltage
    220...230 V AC 50...400 Hz
    220...230 V DC
    Irms rated making capacity
    6740 A
    rated breaking capacity
    6300 A at 220...440 V
    5400 A at 500 V
    3200 A at 1000 V
    4600 A at 660/690 V
    [Icw] rated short-time withstand current
    5.05 kA 40 °C - 1 s
    5.05 kA 40 °C - 5 s
    5.05 kA 40 °C - 10 s
    4400 A 40 °C - 30 s
    3400 A 40 °C - 1 min
    2200 A 40 °C - 3 min
    1600 A 40 °C - 10 min
    associated fuse rating
    630 A aM at <= 440 V
    1000 A BS88 at <= 440 V
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm - Ith 1000 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    48 W AC-3
    120 W AC-1
    connections - terminals
    Bars 2 cable(s) - busbar cross section: 60 x 5 mm
    Power circuit: bolted connection
    tightening torque
    58 N.m
    operating time
    40...80 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 40 °C
    Complementary
    control circuit voltage limits
    Latching: 0.85...1.1 Uc
    Unlatching: 0.85...1.1 Uc
    average consumption
    11 VA AC 50...400 Hz unlatching
    2300 VA AC 50...400 Hz latching
    11 VA DC unlatching
    2300 VA DC latching
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -15…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    304 mm
    width
    309 mm
    depth
    255 mm
    net weight
    18.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 685.2 KB
    Date 12/18/18
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.9 MB
    Date 1/16/17
    Files in document
    pdf
    2.2 MB
    pdf
    751.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F630M7 : CR1F630M7_ROHS_CHINA_DECLARATION
    Description
    CR1F630M7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CR1F630M7_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F630M7 : CR1F630M7_ROHS_DECLARATION
    Description
    CR1F630M7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CR1F630M7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CR1F630M7 : CR1F630M7_REACH_DECLARATION
    Description
    CR1F630M7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    CR1F630M7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.