Welcome to the Schneider Electric corporate Website

Select your location

View all   Kavacha
Schneider Electric CSC315RPN Image

CSC315RPN

Schneider Electric CSC315RPN Image
CSC315RPN

15A 250V Surface Mount Single Pole Switched Socket with Neon IP56

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kavacha
    product or component type
    Switched socket
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    1-pole
    local signalling
    Indicator light, neon (red)
    rated current
    15 A at 250 V AC
    poles description
    1P
    width
    80 mm
    height
    160 mm
    depth
    80 mm
    Environment
    IP degree of protection
    IP56
    standards
    BS 546:1950
    IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /