Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU08176219 Image

CSU08176219

Schneider Electric CSU08176219 Image
CSU08176219

Stago - c bracket - 400 mm - electro-galvanized - RAL1013

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 400 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel electro-galvanized, RAL 1013
    corrosion class
    C1
    height
    153 mm
    width
    422 mm
    depth
    45 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /