Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU08601574 Image

CSU08601574

Schneider Electric CSU08601574 Image
CSU08601574

Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Perforated
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 9010
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    nominal cross section
    4200 mm²
    height
    60 mm
    width
    70 mm
    length
    5000 mm
    net weight
    1.69 kg / 100 m
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 382.3 KB
    Date 5/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Stago - KG281 tray side perforation 60x70mm L=5m 1mm pre-galvanized RAL9010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /