Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Trays
Schneider Electric CSU08602704 Image

CSU08602704

Green premium brand logo
Schneider Electric CSU08602704 Image
CSU08602704
Green premium brand logo

Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Perforated
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    nominal cross section
    7200 mm²
    height
    60 mm
    width
    120 mm
    length
    6 m
    net weight
    2.033 kg / 100 m
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.3 KB
    Date 5/24/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08602704 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08602704 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08602704 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.