Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU0860274916 Image

CSU0860274916

Schneider Electric CSU0860274916 Image
CSU0860274916

Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Perforated
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 9016
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    nominal cross section
    7200 mm²
    height
    60 mm
    width
    120 mm
    length
    6000 mm
    net weight
    2.095 kg / 100 m
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.3 KB
    Date 5/24/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0860274916 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0860274916 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0860274916 : Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Stago - KG281 tray side perforation 60x120mm L=6m 1mm pre-galvanized RAL9016
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /