Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU0861109616 Image

CSU0861109616

Schneider Electric CSU0861109616 Image
CSU0861109616

Stago - horizontal bend 90° formed 60x70mm pre-galvanized - RAL6016

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Corner piece
    device short name
    KG281
    device application
    Cable management
    cable support type
    Unperforated
    Complementary
    operating angle
    90 ° horizontal
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    mounting mode
    Fixed
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Steel pre-galvanized, RAL 6016
    corrosion class
    C2
    perforation location
    Bottom perforation
    thickness
    1 mm
    height
    64 mm
    width
    273 mm
    depth
    273 mm
    net weight
    0.612 kg / set of 1
    Environment
    standards
    EN 61537
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0861109616 : CSU0861109616_ROHS_CHINA_DECLARATION
    Description
    CSU0861109616_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    CSU0861109616_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0861109616 : CSU0861109616_ROHS_DECLARATION
    Description
    CSU0861109616_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    CSU0861109616_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0861109616 : CSU0861109616_REACH_DECLARATION
    Description
    CSU0861109616_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    CSU0861109616_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /