Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08717279 Image

CSU08717279

Schneider Electric CSU08717279 Image
CSU08717279

Stago - branching piece formed left corner 60x500mm pre-galvanized RAL9010

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KG281 height 60 mm 500 mm
    fixing mode
    By screw
    material
    Steel pre-galvanized, RAL 9010
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    net weight
    1.288 kg
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.3 KB
    Date 5/24/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /