Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08718219 Image

CSU08718219

Schneider Electric CSU08718219 Image
CSU08718219

Stago - branching piece formed 60x600mm pre-galvanized RAL1013

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KG281 height 60 mm 600 mm
    fixing mode
    By screw
    material
    Steel pre-galvanized, RAL 1013
    height
    64 mm
    width
    223 mm
    depth
    803 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    net weight
    1.493 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /