Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08731019 Image

CSU08731019

Schneider Electric CSU08731019 Image
CSU08731019

Stago - horizontal bend adjustable formed 60x70mm pre-galvanized RAL1013

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel pre-galvanized, RAL 1013
    corrosion class
    C2
    thickness
    1 mm
    height
    56 mm
    width
    64 mm
    depth
    450 mm
    net weight
    0.169 kg / set of 1
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /