Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08731079 Image

CSU08731079

Schneider Electric CSU08731079 Image
CSU08731079

Stago - horizontal bend adjustable formed 60x70mm pre-galvanized RAL9010

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel pre-galvanized, RAL 9010
    corrosion class
    C2
    thickness
    1 mm
    net weight
    0.169 kg
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.3 KB
    Date 5/24/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /