Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08741070 Image

CSU08741070

Schneider Electric CSU08741070 Image
CSU08741070

Stago - channel attachment formed 60x70mm pre-galvanized RAL9010

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Channel attachment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized, RAL 9010
    corrosion class
    C2
    net weight
    0.278 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /