Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08750010 Image

CSU08750010

Schneider Electric CSU08750010 Image
CSU08750010

Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    0…180 °
    direction change type
    Vertical
    product destination
    Cable tray KG281 H= 60 mm W= 70 mm
    Cable tray KG281 H= 60 mm W= 100 mm
    Cable tray KG281 H= 60 mm W= 120 mm
    Cable tray KG281 H= 60 mm W= 150 mm
    Cable tray KG281 H= 60 mm W= 200 mm
    Cable tray KG281 H= 60 mm W= 250 mm
    Cable tray KG281 H= 60 mm W= 300 mm
    Cable tray KG281 H= 60 mm W= 330 mm
    Cable tray KG281 H= 60 mm W= 400 mm
    Cable tray KG281 H= 60 mm W= 500 mm
    Cable tray KG281 H= 60 mm W= 600 mm
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized, RAL 1013
    corrosion class
    C2
    height
    11 mm
    width
    64 mm
    length
    234 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08750010 : Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08750010 : Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08750010 : Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /