Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08870500 Image

CSU08870500

Green premium brand logo
Schneider Electric CSU08870500 Image
CSU08870500
Green premium brand logo

Stago - clamp separation wall - 60 mm - steel - pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Clamp separation wall
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized
    corrosion class
    C2
    height
    64 mm
    width
    40 mm
    depth
    21 mm
    net weight
    0.021 kg / set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08870500 : Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08870500 : Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08870500 : Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Stago - clamp separation wall - 60 mm - steel - pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /