Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU08930200 Image

CSU08930200

Schneider Electric CSU08930200 Image
CSU08930200

Stago - threaded rod lock B50 - M10 - steel - electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Thread lock
    device short name
    B50
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product compatibility
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    fixing mode
    Screwless
    material with surface treatment
    Steel electro-galvanized
    corrosion class
    C2
    thread type
    M10
    height
    23 mm
    width
    14 mm
    length
    35 mm
    net weight
    0.02 kg / set of 10
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08930200 : Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08930200 : Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08930200 : Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Stago - threaded rod lock B50 - M10 - steel - electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /