Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU14121019 Image
Discontinued

CSU14121019

Schneider Electric CSU14121019 Image
Discontinued
CSU14121019

Stago - cantilever arm 50 - 1000 mm - steel - hot-dip galvanized - RAL1013

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Cantilever arm
    device short name
    50
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    product destination
    Cable tray KG281 W= 1000 mm
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized, RAL 1013
    corrosion class
    C3/C4
    height
    170 mm
    width
    1050 mm
    depth
    50 mm
    net weight
    2.6 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /