Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU14500109 Image

CSU14500109

Schneider Electric CSU14500109 Image
CSU14500109

Stago - slide nut M6 - steel - electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Nut
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Complementary
    product compatibility
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    Cable tray TV184
    Cable ladder LB4000
    Cable ladder WHS
    fixing mode
    By screw
    material with surface treatment
    Steel electro-galvanized
    corrosion class
    C1
    thread type
    M6
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU14500109 : Stago - slide nut M6 - steel - electro-galvanized
    Description
    Stago - slide nut M6 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Stago - slide nut M6 - steel - electro-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU14500109 : Stago - slide nut M6 - steel - electro-galvanized
    Description
    Stago - slide nut M6 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Stago - slide nut M6 - steel - electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.