Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU14510500 Image

CSU14510500

Schneider Electric CSU14510500 Image
CSU14510500

Stago - bolt - M10x60 - electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Bolt
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    screw type
    M10
    Complementary
    product destination
    KG281 cable tray
    KB184 cable tray
    KB284 cable tray
    LB4000 cable ladder
    fixing mode
    By screw
    material with surface treatment
    Steel electro-galvanized
    corrosion class
    C1
    Environment
    standards
    DIN 4102-12
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU14510500 : CSU14510500_ROHS_CHINA_DECLARATION
    Description
    CSU14510500_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    CSU14510500_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU14510500 : CSU14510500_ROHS_DECLARATION
    Description
    CSU14510500_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    CSU14510500_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.