Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU36163312 Image

CSU36163312

Schneider Electric CSU36163312 Image
CSU36163312

Stago - cross piece flat - 60x330 mm - steel - pre-galvanized - RAL1013

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 330 mm
    mounting mode
    Push-in
    fixing mode
    By joint screwless
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 1013
    corrosion class
    C2
    height
    60 mm
    width
    330 mm
    net weight
    2.11 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /