Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU36165012 Image
Discontinued

CSU36165012

Schneider Electric CSU36165012 Image
Discontinued
CSU36165012

Stago - cross piece flat - 60x500 mm - steel - pre-galvanized - RAL1013

Show more characteristics
CSU36165012 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 500 mm
    mounting mode
    Push-in
    fixing mode
    Screwless
    By joint screwless
    material with surface treatment
    Steel pre-galvanized, RAL 1013
    corrosion class
    C2
    height
    60 mm
    width
    500 mm
    net weight
    3.711 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /