Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU36522012 Image

CSU36522012

Schneider Electric CSU36522012 Image
CSU36522012

Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 200 mm
    fixing mode
    Screwless
    shape
    Bended
    material with surface treatment
    Stainless steel pre-galvanized, RAL 1013
    corrosion class
    C2
    thickness
    1 mm
    height
    10 mm
    width
    600 mm
    depth
    309 mm
    net weight
    0.585 kg / set of 1
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36522012 : Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36522012 : Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU36522012 : Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Stago - horizontal bend adjustable flat 60x200mm pre-galvanized RAL1013
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /