Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU38075002 Image

CSU38075002

Schneider Electric CSU38075002 Image
CSU38075002

Stago - branching piece flat 85x500mm pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    Cable tray KB184 height 85 mm 500 mm
    fixing mode
    By screw
    material
    Steel pre-galvanized
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    Size pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.1 MB
    Date 12/19/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 600.5 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /