Welcome to the Schneider Electric corporate Website

Select your location

View all Performa Mesh Trays
Schneider Electric CSU4512050 Image

CSU4512050

Green premium brand logo
Schneider Electric CSU4512050 Image
CSU4512050
Green premium brand logo

Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    24 m
    Complementary
    shape
    U-shape
    material
    Steel (hot-dip galvanized)
    atmospheric-corrosivity category
    C3/C4
    longitudinal wire diameter
    3.9 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    1238 mm²
    standards
    DIN 4102-12
    EN/ISO 1461
    EN/ISO 9227
    EN 50102
    IEC 61537
    IEC 60068-2-75
    length
    3 m
    height
    40 mm
    width
    50 mm
    height compatibility
    35 mm
    width compatibility
    50 mm
    surface treatment compatibility
    Hot-dip galvanized
    Environment
    ambient air temperature for operation
    -40…120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4512050 : Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4512050 : Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4512050 : Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /