Welcome to the Schneider Electric corporate Website

Select your location

View all   Performa Mesh Trays
Schneider Electric CSU4515050 Image

CSU4515050

Green premium brand logo
Schneider Electric CSU4515050 Image
CSU4515050
Green premium brand logo

Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    24 m
    Complementary
    shape
    U-shape
    material
    Steel (stainless steel)
    atmospheric-corrosivity category
    C5-I
    longitudinal wire diameter
    3.9 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    1238 mm²
    standards
    EN 50102
    IEC 61537
    EN/ISO 9227
    DIN 4102-12
    EN 12329
    IEC 60068-2-75
    length
    3 m
    height
    40 mm
    width
    50 mm
    height compatibility
    35 mm
    width compatibility
    50 mm
    surface treatment compatibility
    Stainless steel
    Environment
    ambient air temperature for operation
    -40…120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays (Version 5.6)
    Description
    Performa mesh trays - Product catalogue
    prp.document.label.format pdf
    Size 14.1 MB
    Date 4/17/20
    Description
    Performa mesh trays - Product catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4515050 : Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4515050 : Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4515050 : Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /