Welcome to the Schneider Electric corporate Website

Select your location

View all Performa Mesh Trays
Schneider Electric CSU4518130 Image

CSU4518130

Schneider Electric CSU4518130 Image
CSU4518130

Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    12 m
    Complementary
    shape
    U-shape
    material
    Steel C4D (zinc+)
    atmospheric-corrosivity category
    C3/C4
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    9088 mm²
    standards
    IEC 61537
    IEC 60068-2-75
    EN 50102
    DIN 4102-12
    EN 10244-2
    EN/ISO 9227
    length
    3 m
    height
    40 mm
    width
    300 mm
    height compatibility
    35 mm
    width compatibility
    300 mm
    surface treatment compatibility
    Zinc+
    Environment
    ambient air temperature for operation
    -40…120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.7 KB
    Date 6/7/16
    Size pdf
    Size 10 MB
    Date 7/27/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4518130 : Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4518130 : Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU4518130 : Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /