Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU733143 Image

CSU733143

Green premium brand logo
Schneider Electric CSU733143 Image
CSU733143
Green premium brand logo

Stago - External joint H21100 - 60mm - steel - hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    External joint
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    product destination
    Cable tray 60 mm
    fixing mode
    By screw
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    length
    60 mm
    net weight
    0.736 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU733143 : Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.2 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU733143 : Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU733143 : Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Stago - External joint H21100 - 60mm - steel - hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /